??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22352.0027 Threaded Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 22352. - Threaded Lifting Pins, self-locking
Bill of material
22352.0027 Threaded Lifting Pin
BESTNR
Ref. No.
22352.0027
MAT
Material
Heat-treated steel
D1
Thread
M27
L1
31 mm
D2
-0.07
23.67 mm
D3
45.00 mm
L2
40.0 mm
L3
42.0 mm
L4
60 mm
L5
50.6 mm
L6
49.8 mm
L7
82 mm
L8
152.0 mm
L9
36.0 mm
L10
26 mm
F1
Carrying force
33.8 kN
F2
Carrying force
15.7 kN
F3
Carrying force
13.7 kN
AG
Locating Thread
M27 mm
TMAX
Temperature max.
250 °C
G
Weight
1420 g
Embedded user actions